E 1710
Ejector pin through-hardened
Items 612
|
|
ADP
|
d1
|
l
|
r
|
d3
|
l3
|
|---|---|---|---|---|---|---|
|
E 1710/ 0,4 x 100
|
|
0.4
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 0,5 x 100
|
|
0.5
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 0,6 x 100
|
|
0.6
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 0,7 x 100
|
|
0.7
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 0,8 x 40
|
|
0.8
|
40
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 0,8 x 50
|
|
0.8
|
50
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 0,8 x 63
|
|
0.8
|
63
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 0,8 x 80
|
|
0.8
|
80
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 0,8 x 100
|
|
0.8
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 0,8 x 125
|
|
0.8
|
125
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 0,8 x 160
|
|
0.8
|
160
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 0,8 x 200
|
|
0.8
|
200
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 0,9 x 100
|
|
0.9
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 0,9 x 200
|
|
0.9
|
200
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 1 x 40
|
|
1
|
40
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 1 x 50
|
|
1
|
50
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 1 x 63
|
|
1
|
63
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 1 x 80
|
|
1
|
80
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 1 x 100
|
|
1
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 1 x 125
|
|
1
|
125
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 1 x 160
|
|
1
|
160
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 1 x 200
|
|
1
|
200
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 1 x 250
|
|
1
|
250
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 1,01 x 100
|
|
1.01
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 1,01 x 200
|
|
1.01
|
200
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 1,02 x 100
|
|
1.02
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 1,02 x 200
|
|
1.02
|
200
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 1,05 x 100
|
|
1.05
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 1,05 x 200
|
|
1.05
|
200
|
0.2
|
2.5
|
1.2
|
|
E 1710/ 1,1 x 40
|
|
1.1
|
40
|
0.2
|
2.5
|
1.2
|
Details
Product description
- ≈ISO 6751 (DIN 1530 A) Form A
- Maximum temperature: 200 °C
Material
- ≈1.2210 ≈60 HRC
Here you can configure the product according to your needs.
Start configuratorRecommended for you