E 1770 DLC
Ejector pin for ventilation, through-hardened, with DLC coating
Items 36
|
|
ADP
|
d1
|
l
|
n: number of ventilation surfaces
|
r
|
b1
|
l1
|
l2
|
d3
|
l3
|
|---|---|---|---|---|---|---|---|---|---|---|
|
E 1770 DLC/ 1 x 100
|
|
1
|
100
|
4
|
0.2
|
0.97
|
30
|
70
|
2.5
|
1.2
|
|
E 1770 DLC/ 1 x 200
|
|
1
|
200
|
4
|
0.2
|
0.97
|
75
|
125
|
2.5
|
1.2
|
|
E 1770 DLC/ 1,5 x 100
|
|
1.5
|
100
|
4
|
0.2
|
1.47
|
30
|
70
|
3
|
1.5
|
|
E 1770 DLC/ 1,5 x 200
|
|
1.5
|
200
|
4
|
0.2
|
1.47
|
75
|
125
|
3
|
1.5
|
|
E 1770 DLC/ 2 x 100
|
|
2
|
100
|
4
|
0.2
|
1.96
|
30
|
70
|
4
|
2
|
|
E 1770 DLC/ 2 x 160
|
|
2
|
160
|
4
|
0.2
|
1.96
|
60
|
100
|
4
|
2
|
|
E 1770 DLC/ 2 x 200
|
|
2
|
200
|
4
|
0.2
|
1.96
|
75
|
125
|
4
|
2
|
|
E 1770 DLC/ 2 x 250
|
|
2
|
250
|
4
|
0.2
|
1.96
|
75
|
175
|
4
|
2
|
|
E 1770 DLC/ 2,5 x 100
|
|
2.5
|
100
|
4
|
0.3
|
2.46
|
30
|
70
|
5
|
2
|
|
E 1770 DLC/ 2,5 x 200
|
|
2.5
|
200
|
4
|
0.3
|
2.46
|
75
|
125
|
5
|
2
|
|
E 1770 DLC/ 3 x 100
|
|
3
|
100
|
6
|
0.3
|
2.96
|
30
|
70
|
6
|
3
|
|
E 1770 DLC/ 3 x 160
|
|
3
|
160
|
6
|
0.3
|
2.96
|
60
|
100
|
6
|
3
|
|
E 1770 DLC/ 3 x 200
|
|
3
|
200
|
6
|
0.3
|
2.96
|
75
|
125
|
6
|
3
|
|
E 1770 DLC/ 3 x 250
|
|
3
|
250
|
6
|
0.3
|
2.96
|
75
|
175
|
6
|
3
|
|
E 1770 DLC/ 3,5 x 100
|
|
3.5
|
100
|
6
|
0.3
|
3.46
|
30
|
70
|
7
|
3
|
|
E 1770 DLC/ 3,5 x 200
|
|
3.5
|
200
|
6
|
0.3
|
3.46
|
75
|
125
|
7
|
3
|
|
E 1770 DLC/ 4 x 100
|
|
4
|
100
|
6
|
0.3
|
3.96
|
30
|
70
|
8
|
3
|
|
E 1770 DLC/ 4 x 160
|
|
4
|
160
|
6
|
0.3
|
3.96
|
60
|
100
|
8
|
3
|
|
E 1770 DLC/ 4 x 200
|
|
4
|
200
|
6
|
0.3
|
3.96
|
75
|
125
|
8
|
3
|
|
E 1770 DLC/ 4 x 250
|
|
4
|
250
|
6
|
0.3
|
3.96
|
75
|
175
|
8
|
3
|
|
E 1770 DLC/ 4,5 x 100
|
|
4.5
|
100
|
6
|
0.3
|
4.46
|
30
|
70
|
8
|
3
|
|
E 1770 DLC/ 4,5 x 200
|
|
4.5
|
200
|
6
|
0.3
|
4.46
|
75
|
125
|
8
|
3
|
|
E 1770 DLC/ 5 x 100
|
|
5
|
100
|
8
|
0.3
|
4.96
|
30
|
70
|
10
|
3
|
|
E 1770 DLC/ 5 x 160
|
|
5
|
160
|
8
|
0.3
|
4.96
|
60
|
100
|
10
|
3
|
|
E 1770 DLC/ 5 x 200
|
|
5
|
200
|
8
|
0.3
|
4.96
|
75
|
125
|
10
|
3
|
|
E 1770 DLC/ 5 x 250
|
|
5
|
250
|
8
|
0.3
|
4.96
|
75
|
175
|
10
|
3
|
|
E 1770 DLC/ 6 x 100
|
|
6
|
100
|
8
|
0.5
|
5.96
|
30
|
70
|
12
|
5
|
|
E 1770 DLC/ 6 x 160
|
|
6
|
160
|
8
|
0.5
|
5.96
|
60
|
100
|
12
|
5
|
|
E 1770 DLC/ 6 x 200
|
|
6
|
200
|
8
|
0.5
|
5.96
|
75
|
125
|
12
|
5
|
|
E 1770 DLC/ 6 x 250
|
|
6
|
250
|
8
|
0.5
|
5.96
|
75
|
175
|
12
|
5
|
Details
Product description
- Maximum temperature: 200 °C
Material
- ≈1.2210 ≈60 HRC
- DLC coated
Here you can configure the product according to your needs.
Start configuratorRecommended for you