E 1710R DLC
Ejector pin, through-hardened, with anti-twist lock and lead-in chamfer, with DLC coating
Items 78
| |
ADP
|
d1
|
l
|
b
|
h
|
r
|
d3
|
l3
|
r3
|
r4
|
|---|---|---|---|---|---|---|---|---|---|---|
|
E 1710R DLC/ 2 x 125
|
|
2
|
125
|
1.5
|
3.3
|
0.2
|
4
|
2
|
0.5
|
1
|
|
E 1710R DLC/ 2 x 160
|
|
2
|
160
|
1.5
|
3.3
|
0.2
|
4
|
2
|
0.5
|
1
|
|
E 1710R DLC/ 2 x 200
|
|
2
|
200
|
1.5
|
3.3
|
0.2
|
4
|
2
|
0.5
|
1
|
|
E 1710R DLC/ 2 x 250
|
|
2
|
250
|
1.5
|
3.3
|
0.2
|
4
|
2
|
0.5
|
1
|
|
E 1710R DLC/ 2,2 x 125
|
|
2.2
|
125
|
1.6
|
3.4
|
0.2
|
4
|
2
|
0.5
|
1
|
|
E 1710R DLC/ 2,2 x 250
|
|
2.2
|
250
|
1.6
|
3.4
|
0.2
|
4
|
2
|
0.5
|
1
|
|
E 1710R DLC/ 2,5 x 125
|
|
2.5
|
125
|
1.75
|
4
|
0.3
|
5
|
2
|
0.5
|
1
|
|
E 1710R DLC/ 2,5 x 160
|
|
2.5
|
160
|
1.75
|
4
|
0.3
|
5
|
2
|
0.5
|
1
|
|
E 1710R DLC/ 2,5 x 250
|
|
2.5
|
250
|
1.75
|
4
|
0.3
|
5
|
2
|
0.5
|
1
|
|
E 1710R DLC/ 3 x 125
|
|
3
|
125
|
2
|
4.5
|
0.3
|
6
|
3
|
0.5
|
1
|
|
E 1710R DLC/ 3 x 160
|
|
3
|
160
|
2
|
4.5
|
0.3
|
6
|
3
|
0.5
|
1
|
|
E 1710R DLC/ 3 x 200
|
|
3
|
200
|
2
|
4.5
|
0.3
|
6
|
3
|
0.5
|
1
|
|
E 1710R DLC/ 3 x 250
|
|
3
|
250
|
2
|
4.5
|
0.3
|
6
|
3
|
0.5
|
1
|
|
E 1710R DLC/ 3 x 400
|
|
3
|
400
|
2
|
4.5
|
0.3
|
6
|
3
|
0.5
|
1
|
|
E 1710R DLC/ 3,2 x 125
|
|
3.2
|
125
|
2.1
|
4.5
|
0.3
|
6
|
3
|
0.5
|
1
|
|
E 1710R DLC/ 3,2 x 250
|
|
3.2
|
250
|
2.1
|
4.5
|
0.3
|
6
|
3
|
0.5
|
1
|
|
E 1710R DLC/ 3,5 x 125
|
|
3.5
|
125
|
2.25
|
5
|
0.3
|
7
|
3
|
0.5
|
1
|
|
E 1710R DLC/ 3,5 x 250
|
|
3.5
|
250
|
2.25
|
5
|
0.3
|
7
|
3
|
0.5
|
1
|
|
E 1710R DLC/ 3,5 x 400
|
|
3.5
|
400
|
2.25
|
5
|
0.3
|
7
|
3
|
0.5
|
1
|
|
E 1710R DLC/ 4 x 125
|
|
4
|
125
|
2.5
|
6
|
0.3
|
8
|
3
|
0.5
|
2
|
|
E 1710R DLC/ 4 x 160
|
|
4
|
160
|
2.5
|
6
|
0.3
|
8
|
3
|
0.5
|
2
|
|
E 1710R DLC/ 4 x 200
|
|
4
|
200
|
2.5
|
6
|
0.3
|
8
|
3
|
0.5
|
2
|
|
E 1710R DLC/ 4 x 250
|
|
4
|
250
|
2.5
|
6
|
0.3
|
8
|
3
|
0.5
|
2
|
|
E 1710R DLC/ 4 x 400
|
|
4
|
400
|
2.5
|
6
|
0.3
|
8
|
3
|
0.5
|
2
|
|
E 1710R DLC/ 4,2 x 125
|
|
4.2
|
125
|
2.6
|
6
|
0.3
|
8
|
3
|
0.5
|
2
|
|
E 1710R DLC/ 4,2 x 250
|
|
4.2
|
250
|
2.6
|
6
|
0.3
|
8
|
3
|
0.5
|
2
|
|
E 1710R DLC/ 4,2 x 400
|
|
4.2
|
400
|
2.6
|
6
|
0.3
|
8
|
3
|
0.5
|
2
|
|
E 1710R DLC/ 4,5 x 125
|
|
4.5
|
125
|
2.75
|
6
|
0.3
|
8
|
3
|
0.5
|
2
|
|
E 1710R DLC/ 4,5 x 250
|
|
4.5
|
250
|
2.75
|
6
|
0.3
|
8
|
3
|
0.5
|
2
|
|
E 1710R DLC/ 4,5 x 400
|
|
4.5
|
400
|
2.75
|
6
|
0.3
|
8
|
3
|
0.5
|
2
|
Details
Product description
- Maximum temperature: 200 °C
Advantages
- Reliable and precise positioning of contour ejectors
- Space-saving head geometry allows for particularly small ejector clearances
- Asymmetrical head design with a centring chamfer for error-free and easy installation
Material
- ≈1.2210 ≈60 HRC
Here you can configure the product according to your needs.
Start configuratorHave a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now