Items 6

ADP
d1
l1
SW
d3
l3
E 1225/ 6 x 10
M 6
10
4
13.6
3.3
E 1225/ 6 x 12
M 6
12
4
13.6
3.3
E 1225/ 6 x 16
M 6
16
4
13.6
3.3
E 1225/ 8 x 16
M 8
16
5
17.8
4.4
E 1225/ 8 x 20
M 8
20
5
17.8
4.4
E 1225/10 x 16
M10
16
6
21.9
5.5

Details

Product description

  • ISO 7380 - 2

Advantages

  • Simple axial securing of guide and drill bushes without collar
  • No gluing or force fitting of the bush necessary
  • Standardised in accordance with the ISO standard, quality 10.9

Material

  • 10.9

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.