New functions in the plate configurator

The plate configurator now suggests suitable standard products as an alternative to your customised product.

We have added new functions to our plate configurator. After configurating your desired plate the entered values are automatically compared with available standard items. If a suitable standard item is found, they can be swapped out directly in the shopping cart. This means you benefit from competitive prices and short lead times thanks to availability from stock.

Give it a try!

Did you know?

Using the plate configurator you can customise not only square and round plates but also ring-shaped plates. In the configuration, the inner and outer diameters can be specified, and plate thickness and diameter including tolerance can be precisely defined.

How you benefit

  • Detailed configuration in customised dimensions
  • Dimensions and tolerances customisable according to defined rules
  • Individual material selection from 26 different materials
  • Outer diameter from 40 to 1,500 mm and inner diameter from 20 to 1,300 mm
  • Full range of Meusburger plate types

Configure your ring plate (PRIS)

The plate configurator has been expanded to include ring-shaped plates.