ZH
Here you can find news about our company as well as current product highlights.
Five days packed with innovations, fascinating discussions and personal encounters are behind us.
A flexible and user friendly solution for fast changing of part markings directly on the split line face.
The plate configurator now suggests suitable standard products as an alternative to your customised product.
这款新型锁模器将紧凑的设计与高承载能力相结合,并能可靠地锁定浮动板。一次装夹即能完成加工,可节省大量制造时间。DLC 涂层部件可减少磨损,并确保长久的使用寿命。
The NP 2085 impresses with corrosion resistant steel and precisely milled side surfaces. Available in more than 500 standard options.
For the highest requirements in medical technology and cleanrooms: the corrosion resistant support pillar E 15109 made of 1.2085 increases the mould rigidity.
The ejector pin ensures reliable contour ejector positioning. The asymmetrical anti-twist lock and centring chamfer enable error-free installation. Also available in DLC coated version.
Through numerous expansions to our range of push-in fittings we now offer a comprehensive range of products for flexible hosing. Suitable for temperature regulation, compressed air and vacuum.
For reliable connections for temperature regulation, compressed air and vacuum. Various designs with internal and external threads offer maximum flexibility during installation.
Safe demoulding of internal undercuts: the compact slide unit E 3335 impresses with DLC coating and defined demoulding regardless of the ejector set.
The servo linear actuator E 7510 combines compact design with high performance and easy maintenance. The exact control of position, speed and force ensures maximum control.
The smartFILL hot runner nozzles ø 47 mm are now available from 80 mm in length, for compact mould base heights and maximum material protection – ideal for sensitive materials.
Ideal for protecting gas springs and active parts during transport and storage in progressive, transfer or stamping dies.
The strip stop enables fast positioning when inserting a new material strip.
The new slide E 6100 is compact, durable and eliminates shear forces thanks to its V-shaped force application. The hardened insert can be adjusted directly to the customer’s specific contours.
Pilot pins with parabolic tip are now available as part of our existing range of pilot pins.
The female cable connector E 6622 with insulation displacement contact allows for quick and easy assembly without removing the insulation from individual wires.
The female cable connector E 6604 and the male cable connector E 66045 M16 are now also available with threaded connections for time-saving cable assembly.
The shut-off fitting E 2020 in size 9 mm from the EU coupling system is now also available with a G 1/8" thread.
We have expanded our range of cycle counters. The cycle counter E 24805 and the cycle counter E 2480 with extension are now also available for left-hand actuation.
Ideal for fixing wire EDM contour punches. Manufacture of fixing threads is not required. The use of reference sheets makes it easy to adjust the length.
To absorb the stamping force of a cutting punch, replaces thee hardened punch backing plate. Enables easy removal of the punch, optimal force absorption and direct force application.
The guide bolt E 1562 is now available for standard system compression springs. It prevents the spring from buckling and ensures precise positioning within the die.
The E 5708 allows easy access to spring-loaded active parts with a collar from the working plane. Thanks to its space-saving design, it can be removed even in confined spaces.
显示24 中的141
请登录以打开文件。
购物车预览
请至少选择 1 个位置以加载预览。