Meusburger colour codes

Do you already work with the Meusburger colour codes? Each colour stands for a clearly defined tolerance. This allows us to work directly from the 3D model and makes work easier during 3D CAD design in mould and die making.

We have combined over 70 colour code variants for these standardised colour codes*. The defined colours allow you to easily identify the respective tolerance. All common CAM systems can recognise these colours and automatically derive the required tolerances from them. This allows you to go paperless and derivations from 2D drawings are no longer necessary.

*Coordinated with the Association of German Tool and Mould Makers colour codes

Renderings zu den verschiedenen Meusburger Farbtabellenstandards – jede Farbe steht für eine klar definierte Toleranz.

WALL: RGB 0|0|255 = tol.: H7
BOTTOM: RGB 183|183|220 = tol.: ±0,1

RGB 0|164|164 = Meusburger standard

DIAMETER: RGB 183|183|220 = tol.: ±0,1
BOTTOM: RGB 64|255|64 = tol.: ±0,05

BOTTOM: RGB 255|128|0 = tol.: ±0,01

WALL: RGB 255|255|192 = tol.: −0,015

Both sides result in tol. −0.03.

RGB 255|175|175 = tol.: ±0,005

Both sides result in tol. ±0,01.

BOTTOM: RGB 255|128|0 = tol.: ±0,01
DIAMETER: RGB 183|183|220 = Tol.: ±0,1
THREAD: RGB 255|255|0 = metric thread

GUIDING: RGB 0|0|255 = tol.: H7
REST: RGB 183|183|220 = tol.: ±0,1

BOTTOM: RGB 255|0|255 = tol.: +0,015

THREAD: RGB 211|45|96 = imperial threads

Bottom: RGB 128|0|0 = tol.: +0,05

Note: all dimensions given are sample dimensions.

Further advantages

  • Transferability of models for production at other locations worldwide or different companies
  • Thread types defined by colours (e.g. RGB 255|255|0 = metric thread, RGB 211|45|96 = inch thread, etc.)
  • Time savings when calculating: calculator automatically recognises colours or tolerances and does not have to make any corrections
  • Automatic creation of deep hole drilling lists: features are read from the 3D model and correctly identified when imported into the deep hole drilling list
  • Only tolerances that Meusburger can also manufacture, including 0 PLUS and 0 MINUS
  • CAD template with our defined colours can be imported

The tolerances of the Meusburger colour codes are sufficient for your mould, your die and in jigs and fixtures construction. In most cases, 4 to 5 colours or tolerances are sufficient for this.

The Meusburger colour codes explained simply:

Support

Do you have suggestions, requests or specific questions about our colour codes?
Our technical team will gladly assist you.

Honeder Markus
Head of Process Planning Department
E-Mail

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车
配置器加载时间超出预期。
请检查您的网络连接,然后重试。

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。