商品 1

ADP
d
个/PU
内容
H 10182/12
12
1
H 1018/12 and H 1016/14

详情

产品描述

  • Includes all screws, hand tools and replacement plugs as well as various accessories
  • H 1018/12 includes all screws E 1200 for clamping with pressure disk H 1024, tools, extra plugs, set screws
  • For clamping bar H 1050, support device H 1062, expansion ring H 1027, and pressure pad and expanding ring H 1029
  • H 1016/14 includes clamping elements for cavity plates + 14 mm tenon fixture units (= standard)
  • If the customer has 18 mm grooves on their machine table, they must order an additional 4 tenon fixture unit H 1220/18

应用

  • Clamping of standard F plates with expanding rings
  • Clamping of standard F plates with washers
  • Clamping of standard F plates with guiding diameter 14 mm
  • Clamping of plates F 55
  • Clamping of standard F plates for horizontal machining
    > for the elevation, a centring support extension H 1030 must be purchased additionally
  • Clamping of standard F plates for horizontal machining
  • Clamping of standard F plates with cleared bore holes
  • Clamping of wide ejector plates
  • Clamping of narrow ejector plates
  • Clamping of insulation boards

定义产品

选择所需的属性,将商品添加到购物车。

H 10182/12 夹具系统组件 产品单个图像

H 10182/12

夹具系统组件