商品 11

ADP
界面
d1
A
d
l
M
HWZ 1102/HSK-A 63/ 6/ 65
HSK-A 63
6
65
25
35
M6
HWZ 1102/HSK-A 63/ 6/120
HSK-A 63
6
120
25
35
M6
HWZ 1102/HSK-A 63/ 8/ 65
HSK-A 63
8
65
28
35
M8
HWZ 1102/HSK-A 63/ 8/120
HSK-A 63
8
120
28
35
M8
HWZ 1102/HSK-A 63/10/ 65
HSK-A 63
10
65
35
41
M10
HWZ 1102/HSK-A 63/10/120
HSK-A 63
10
120
35
41
M10
HWZ 1102/HSK-A 63/12/ 80
HSK-A 63
12
80
42
48
M12
HWZ 1102/HSK-A 63/12/120
HSK-A 63
12
120
42
48
M12
HWZ 1102/HSK-A 63/16/ 80
HSK-A 63
16
80
48
51
M14
HWZ 1102/HSK-A 63/16/120
HSK-A 63
16
120
48
51
M14
HWZ 1102/HSK-A 63/20/ 80
HSK-A 63
20
80
53
53
M16

详情

Product description

  • Optimal running smoothness due to hard turned shanks
  • Hard reworked puller grooves, HSK shoulder and HSK ejection surface
  • Ideal for the use of tools without internal coolant supply and machining in inconvenient spots with poor chip removal
  • Resealable cooling channels
  • With Balluff chip hole

Scope of delivery

  • Includes clamping screw

Application

  • For clamping tools with cylindrical shank according to DIN 1835 type B and DIN 6359 type HB

定义产品

选择所需的属性,将商品添加到购物车。

对产品有疑问吗?

请登录您的账户或注册,以便向我们的专家提问。

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车
配置器加载时间超出预期。
请检查您的网络连接,然后重试。

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。