商品 3

ADP
DB [Nm]
VKT
l
V 36002/ 3- 25/1/4
2,5 - 25 Nm
6,3 mm / 1/4"
232
V 36002/ 20-120/1/2
20 -120 Nm
12,5 mm / 1/2"
408
V 36002/ 60-320/1/2
60 -320 Nm
12,5 mm / 1/2"
632

详情

产品描述

  • Accuracy is ± 4% of scale value (in direction of actuation)
  • Precise and easy adjustment of torque by fine scale graduation
  • Audible and palpable release when the desired torque is reached