商品 1

ADP
内容
包装
VPW 80/ 1/400
400ml
Aerosol can

详情

产品描述

For preserving injection moulds, stamping dies and stock items.

Advantages

  • Highly water-repellent
  • Effective even when applied thinly
  • Long-term corrosion protection
  • Protective substance inside the mould disappears after a few shots
  • Compatible with lubricants
  • Visible as greenish film on blank metal surface

Application

Clean and degrease spraying point thoroughly (VCM 20). Shake can well before use. Apply evenly and thinly. A thicker layer increases the corrosion protection.

特性

特性
值
测试流程
颜色
值:
green-transparent
测试流程:
DIN ISO 2049
最高温度
值:
70 °C
测试流程:
     
Basis
值:
synthetic wax
测试流程:
     
Density
值:
0.79 g/cm³
测试流程:
DIN 51 757
Basis Betriebsstoffe (Filter)
值:
Wax basis
测试流程:
-

定义产品

选择所需的属性,将商品添加到购物车。

VPW 80/ 1/400 合成防腐蜡 产品单个图像

VPW 80/ 1/400

合成防腐蜡