powerMOVE with servo linear actuator – the ideal combination for modern valve gate systems

When tried and trusted mechanical design meets intelligent drive technology, the result is a solution that sets new standards. The combination of powerMOVE and a servo linear actuator combines robust force transmission with maximum flexibility, high energy efficiency and low running costs. The result is a future-proof valve gate system that offers the ideal combination of cost-effectiveness and process reliability.

Tried and trusted mechanical design for maximum reliability

The powerMOVE lifting plate has been specially developed for operating valve gates. The optimally aligned closing profile ensures reliable force transmission and guarantees a stable process. Thanks to its robust design, the system offers low maintenance requirements and a long service life – even in demanding serial operation.

Maximum flexibility thanks to servo technology

The servo-electric linear actuator enhances the tried and trusted mechanical system, offering maximum flexibility. Motion parameters can be quickly and easily adjusted to different moulds or process requirements – without the need for any mechanical adjustments. At the same time, the system operates in an energy-efficient manner and enables a cost-effective operation.

One solution – multiple benefits

The powerMOVE’s efficient force transmission significantly reduces the amount of force required. As a result, a single servo linear actuatoris sufficient to actuate the system reliably. This not only lowers investment costs, but also reduces the installation effort, the number of components and the maintenance and operating costs over the entire life cycle.

A clean solution for demanding production environments

As the system does not use any fluids, the combination of powerMOVE and a servo linear actuator is the ideal machine design for use in cleanrooms. Fewer media, less maintenance and a reduced risk of leakage make the system particularly attractive for applications with high cleanliness requirements.

Our products

EH 6550 Lever-operated lifting plate powerMOVE Ürün tek görseli
Lever-operated lifting plate powerMOVE
E 7510 0° servo lineer aktüatör
E 7510
  • Yeni ürün
  • 0° servo lineer aktüatör

    Conclusion

    powerMOVE and the servo linear actuator complement each other perfectly: the lifting plate provides a robust, low-maintenance mechanical system with an optimised closing profile, whilst the electric drive brings energy efficiency and flexibility to the system. The result is a cost-effective, comprehensive solution offering lower investment and running costs, high system availability and ideal conditions for modern hot-runner systems.

    You might also be interested in:
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
    Yapılandırmak istediğiniz öğe bir 'e aittir. Ayarlamalarınızı yaptıktan sonra, tüm plakaları ve bileşenleri teknik uyumluluk açısından ayrı ayrı kontrol edin.