Formställ Plattor & stänger

Our mould bases for injection moulding

Benefit from Meusburger mould bases as the optimal foundation for your injection mould.

Rely on a bedrock of experience

With the largest plate range – continuously available

  • Benefit from a perfectly coordinated product range based on more than 55 years of experience.
  • Our diverse range of products come in over 30 material grades and are stored on an area bigger than 2.5 football fields.
  • With our large warehouse, we are optimally positioned to guarantee you continuous supply security.

 

The best piece of steel

Heat-treated for stress relief and precisely cut

  • To guarantee low-deformation processing, we heat-treat even the best raw materials for stress relief.
  • Consistent quality checks along the production chain and state-of-the-art machines and testing equipment ensure the highest precision.
  • Benefit from consistent strength and homogeneity down to the very fibres (of the material).

 

Order processing at the speed of light

From request to delivery

  • We offer everything for your mould base from a single source.
  • Thanks to optimised order processes, you benefit from quick response times and rapid order processing.
  • Equipped with the latest technology, our shipping team is ready to pass on your orders as fast as possible to the forwarding agent.

What makes our mould bases so unique

Formaufbau längs mit hochpräzisen Normalien von Meusburger.
Standard hole pattern
Standard hole pattern

The fixed ratio between guiding hole and edge distance ensures optimal use of space and an easy introduction of cooling channels between guiding hole and screw connection for any mould size.

Learn more
Lever slots
Lever slots

The exposed corners facilitate the manual opening of the mould and make the removal process noticeably easier for the mould maker.

More
Alignment edge
Alignment edge

The alignment edge is always produced lengthwise and in one clamping operation with the system holes. This makes it easy to align the cavity plate and cavity plate with milled pocket parallel on the processing machine.

Wizard - extended standard mould
Wizard - extended standard mould

This allows you to quickly and easily configure your mould base. The associated components are calculated automatically and the mould base can be exported to the relevant CAD system.

Risers with thread
Risers with thread

The clamping plate can be removed together with the F 70 risers and the ejector set is completely exposed.

Wide risers
Wide risers

They reduce deflection and provide an even more stable mould base, so you do not need additional support pillars.

Our range at a glance

Our extensive product range includes high-precision mould bases made from high-grade steel, heat treated for stress relief.

At Meusburger, we provide you with pre-drilled standard moulds, sliding core moulds for complex components, change moulds for prototypes and small series and micro moulds especially designed for producing the smallest injection moulded parts in Babyplast machines.

Components for your mould bases

Also discover the matching components to our mould bases. High-precision guides, centring, heat insulation boards, ejectors, marking stamps and much more can be found in our wide range of products.
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
Du vill konfigurera en artikel som tillhör . Efter att du har gjort dina justeringar, kontrollera oberoende av alla plattor och komponenter för teknisk kompatibilitet.