Top quality and precision

Our high-quality standard parts form the reliable basis for your mould making projects. From the raw materials to the final check of the end products, we underpin our high quality standards at every stage.

Ongoing quality assurance

High-quality raw material

Not all steel is the same.

This is why we select the best-known steelworks as our suppliers. Only the best raw materials ensure exceptionally good products. The people who benefit from the quality of our raw materials in the end are the customers.

Meusburger Rohmaterial-Lager am Hauptstandort in Wolfurt – Qualitätsstahl von renommierten Lieferanten.

Quality needs to be checked

We examine the mechanical and chemical characteristics of the materials by means of in-house spectral analyses as well as hardness tests. Only flawless materials pass our quality check.

Qualitätskontrolle

Reduced warping through stress-relieving heat treatment

All steel grades are heat-treated for stress relief to create the best conditions for low-deformation processing of parts.

Einer der drei hauseigenen Glühöfen bei Meusburger mit gestapelten Stahlplatten aus Qualitätsstahl.

Precision production

Our state-of-the-art manufacturing processes are another factor that guarantees precision and dimensional stability.

Präzise Fertigung

Final quality check

The measuring through the ZEISS measuring machine guarantees the compliance with a tolerance of 0.003 mm.

Qualitätskontrolle mit 0,003mm-Toleranz