Kreuzgeschliffene Platten von Meusburger – hochpräzise Normalien für den Werkzeug-, Formen- und Maschinenbau.

Top quality

Top quality for our customers is our motto!

Quality made in Austria

High-quality standard parts from Meusburger provide the reliable basis for making dies, moulds, jigs and fixtures.

High-quality raw material

Not all steel is the same.

This is why we select the best-known steelworks as our suppliers. Only the best raw materials ensure exceptionally good products. The people who benefit from the quality of our raw materials in the end are the customers.

Tagellager
Inspection of incoming goods

Quality needs to be checked

We examine the mechanical and chemical characteristics of the materials by means of in-house spectral analyses as well as strength and hardness tests. Only flawless materials pass our quality check.

Qualitätskontrolle
Stress-relieving heat treatment

Reduced warping through stress-relieving heat treatment

All steel grades are heat-treated for stress relief to create the best conditions for reduced warping and enhanced smoothness during machining.

Verzugsreduktion durch Spannungsarmglühen
Production

Precision production

Our state-of-the art production is a further guarantee for precision and dimensional accuracy.

Präzise Fertigung
Final check

Final quality check

The measuring through the ZEISS measuring machine guarantees compliance with a tolerance of 0.003 mm.

Person führt mit ZEISS Messmaschine eine genaue Qualitätskontrolle mit einer Toleranz von 0,003 mm durch.
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.