Items 12

ADP
d
R
Z
l
l1
d2
l2
d3
WZF 122481P/ 2/0,2
2
0.2
3
40
5
1.95
10
4
WZF 122481P/ 3/0,3
3
0.3
4
57
8
2.9
14
6
WZF 122481P/ 3/0,5
3
0.5
4
57
8
2.9
14
6
WZF 122481P/ 4/0,5
4
0.5
4
57
11
3.6
16
6
WZF 122481P/ 6/0,5
6
0.5
4
57
13
5.5
21
6
WZF 122481P/ 6/1
6
1
4
57
13
5.5
21
6
WZF 122481P/ 8/0,5
8
0.5
4
63
19
7.5
27
8
WZF 122481P/ 8/1
8
1
4
63
19
7.5
27
8
WZF 122481P/10/0,5
10
0.5
4
72
22
9.5
32
10
WZF 122481P/10/1
10
1
4
72
22
9.5
32
10
WZF 122481P/12/0,5
12
0.5
4
83
26
11.5
38
12
WZF 122481P/12/1
12
1
4
83
26
11.5
38
12

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Suitable

Stainless steel

K

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

N

Suitable

Aluminium and other non-ferrous metals

S

Suitable

Special, super and titanium alloys

H

Not suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Suitable

Stainless steel

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

Suitable

Aluminium and other non-ferrous metals

Suitable

Special, super and titanium alloys

Not suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • High-performance milling cutter with non-uniform pitch and centre cut
  • Clearance after the cutting edge

Material

  • Solid carbide, TiAlN multi-layer coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart