Items 4

ADP
t
l3
Type
b3
t3
b4
l4
b6
d6
R1
E 1083/16 x 31
16
31
1
24
-
10
11
17
M 6
7
E 1083/20 x 41
20
41
1
26
-
12
15
19
M 6
9.5
E 1083/27 x 51
27
51
2
28
13
14
15
21
M 6
7
E 1083/36 x 64
36
64
2
35
17
17
24
26
M 8
9.5

Details

Product description

  • t max. = 300 °C
  • For floating plates in 3-plate moulds

Material

  • 1.2363 ≈60 HRC
  • DLC coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart