Items 16

ADP
t
b1
l2
l
l1
d7
l7
E 1081/16 x 24/ 70
16
24
70
94
24
M 8
20
E 1081/16 x 30/ 90
16
30
90
118
28
M 8
20
E 1081/16 x 36/120
16
36
120
152
32
M 8
20
E 1081/20 x 28/ 80
20
28
80
110
30
M10
24
E 1081/20 x 36/100
20
36
100
134
34
M10
24
E 1081/20 x 42/130
20
42
130
168
38
M12
31
E 1081/20 x 48/160
20
48
160
202
42
M12
31
E 1081/27 x 38/100
27
38
100
142
42
M10
24
E 1081/27 x 48/130
27
48
130
176
46
M10
24
E 1081/27 x 54/160
27
54
160
210
50
M12
31
E 1081/27 x 62/200
27
62
200
254
54
M12
31
E 1081/36 x 48/120
36
48
120
168
48
M12
36
E 1081/36 x 58/160
36
58
160
214
54
M12
36
E 1081/36 x 68/200
36
68
200
260
60
M16
46
E 1081/36 x 78/250
36
78
250
316
66
M16
46
E 1081/36 x 88/300
36
88
300
372
72
M16
46

Details

Product description

  • t max. = 300 °C

Material

  • 1.2363 ≈60 HRC

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
The configurator is taking longer than expected to load.
Please check your internet connection and try again.

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.