Flat guiding units

13 product(s) found
13 product(s) found
E 1080 High-performance flat guiding unit
High-performance flat guiding unit
16 item(s)
E 1081 High-performance flat guiding stock
High-performance flat guiding stock
16 item(s)
E 1082 High-performance gliding plates, DLC-coated
High-performance gliding plates, DLC-coated
4 item(s)
E 1083 High-performance gliding plates for 3-plate moulds, DLC-coated
High-performance gliding plates for 3-plate moulds, DLC-coated
4 item(s)
E 1315 Flat guiding unit with final centring, vertical
Flat guiding unit with final centring, vertical
76 item(s)
E 1316 Gliding part for flat guiding unit, vertical
Gliding part for flat guiding unit, vertical
16 item(s)
E 1317 Gliding plate for flat guiding unit, vertical
Gliding plate for flat guiding unit, vertical
8 item(s)
E 1320 Flat guiding unit with final centring, horizontal
Flat guiding unit with final centring, horizontal
44 item(s)
E 1321 Gliding plate for flat guiding unit, horizontal
Gliding plate for flat guiding unit, horizontal
6 item(s)
E 13212 Gliding plate, horizontal, for double-sided use
Gliding plate, horizontal, for double-sided use
11 item(s)
E 1322 Gliding plate for flat guiding unit, horizontal, self lubricating
Gliding plate for flat guiding unit, horizontal, self lubricating
6 item(s)
E 1323 Flat guiding stock
Flat guiding stock
44 item(s)
E 1324 Flat guiding stock with central bores
Flat guiding stock with central bores
12 item(s)
13 of 13 shown

Flat guiding units

Flat guiding units are mounted to the outside of the mould. They combine two functions in one component: guiding and centring. The gliding plates are DLC coated as standard.

  • Vertical installation from the split line face
    Advantage: machining of pocket and thread in one clamping operation
  • Horizontal installation from the side
    Advantage: space-saving installation
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.