WZF 174984
Solid carbide 3D torus milling cutter, relieved
Items 58
| |
ADP
|
d
|
R
|
Z
|
l
|
l1
|
d2
|
l2
|
d3
|
|---|---|---|---|---|---|---|---|---|---|
|
WZF 174984/ 1 / 4/0,1
|
|
1
|
0.1
|
4
|
50
|
1
|
0.96
|
4
|
4
|
|
WZF 174984/ 1 / 4/0,2
|
|
1
|
0.2
|
4
|
50
|
1
|
0.96
|
4
|
4
|
|
WZF 174984/ 1 / 6/0,1
|
|
1
|
0.1
|
4
|
50
|
1
|
0.96
|
6
|
4
|
|
WZF 174984/ 1 / 6/0,2
|
|
1
|
0.2
|
4
|
50
|
1
|
0.96
|
6
|
4
|
|
WZF 174984/ 1,5/ 6/0,2
|
|
1.5
|
0.2
|
4
|
50
|
1.5
|
1.45
|
6
|
4
|
|
WZF 174984/ 1,5/10/0,2
|
|
1.5
|
0.2
|
4
|
50
|
1.5
|
1.45
|
10
|
4
|
|
WZF 174984/ 2 / 8/0,1
|
|
2
|
0.1
|
4
|
50
|
2
|
1.9
|
8
|
6
|
|
WZF 174984/ 2 / 8/0,2
|
|
2
|
0.2
|
4
|
50
|
2
|
1.9
|
8
|
6
|
|
WZF 174984/ 2 / 8/0,5
|
|
2
|
0.5
|
4
|
50
|
2
|
1.9
|
8
|
6
|
|
WZF 174984/ 2 /13/0,1
|
|
2
|
0.1
|
4
|
50
|
2
|
1.9
|
13
|
6
|
|
WZF 174984/ 2 /13/0,2
|
|
2
|
0.2
|
4
|
50
|
2
|
1.9
|
13
|
6
|
|
WZF 174984/ 2 /13/0,5
|
|
2
|
0.5
|
4
|
50
|
2
|
1.9
|
13
|
6
|
|
WZF 174984/ 3 /12/0,1
|
|
3
|
0.1
|
4
|
50
|
3
|
2.9
|
12
|
6
|
|
WZF 174984/ 3 /12/0,3
|
|
3
|
0.3
|
4
|
50
|
3
|
2.9
|
12
|
6
|
|
WZF 174984/ 3 /12/0,5
|
|
3
|
0.5
|
4
|
50
|
3
|
2.9
|
12
|
6
|
|
WZF 174984/ 3 /20/0,1
|
|
3
|
0.1
|
4
|
65
|
3
|
2.9
|
20
|
6
|
|
WZF 174984/ 3 /20/0,3
|
|
3
|
0.3
|
4
|
65
|
3
|
2.9
|
20
|
6
|
|
WZF 174984/ 3 /20/0,5
|
|
3
|
0.5
|
4
|
65
|
3
|
2.9
|
20
|
6
|
|
WZF 174984/ 4 /14/0,2
|
|
4
|
0.2
|
4
|
57
|
4
|
3.8
|
14
|
6
|
|
WZF 174984/ 4 /14/0,3
|
|
4
|
0.3
|
4
|
57
|
4
|
3.8
|
14
|
6
|
|
WZF 174984/ 4 /14/0,5
|
|
4
|
0.5
|
4
|
57
|
4
|
3.8
|
14
|
6
|
|
WZF 174984/ 4 /25/0,2
|
|
4
|
0.2
|
4
|
65
|
4
|
3.8
|
25
|
6
|
|
WZF 174984/ 4 /25/0,3
|
|
4
|
0.3
|
4
|
65
|
4
|
3.8
|
25
|
6
|
|
WZF 174984/ 4 /25/0,5
|
|
4
|
0.5
|
4
|
65
|
4
|
3.8
|
25
|
6
|
|
WZF 174984/ 5 /17/0,2
|
|
5
|
0.2
|
4
|
57
|
5
|
4.8
|
17
|
6
|
|
WZF 174984/ 5 /17/0,5
|
|
5
|
0.5
|
4
|
57
|
5
|
4.8
|
17
|
6
|
|
WZF 174984/ 5 /17/1
|
|
5
|
1
|
4
|
57
|
5
|
4.8
|
17
|
6
|
|
WZF 174984/ 5 /31/0,2
|
|
5
|
0.2
|
4
|
75
|
5
|
4.8
|
31
|
6
|
|
WZF 174984/ 5 /31/0,5
|
|
5
|
0.5
|
4
|
75
|
5
|
4.8
|
31
|
6
|
|
WZF 174984/ 5 /31/1
|
|
5
|
1
|
4
|
75
|
5
|
4.8
|
31
|
6
|
Application
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Suitable Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Perfectly suited Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Perfectly suited Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Suitable Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Perfectly suited Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- High precision-ground, robust cutting edges
- High-performance milling cutter for HSC milling
- With highest precision in the µ range
Material
- Solid carbide, AlTiN-coated
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now