Items 10

ADP
d
Z
l
l1
d3
WZF 132565/ 8/ 24
8
6
70
24
8
WZF 132565/ 8/ 32
8
6
70
32
8
WZF 132565/10/ 30
10
6
80
30
10
WZF 132565/10/ 40
10
6
90
40
10
WZF 132565/12/ 36
12
6
90
36
12
WZF 132565/12/ 48
12
6
100
48
12
WZF 132565/16/ 48
16
6
110
48
16
WZF 132565/16/ 64
16
6
120
64
16
WZF 132565/20/ 65
20
6
125
65
20
WZF 132565/20/ 82
20
6
140
82
20

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Not suitable

Stainless steel

K

Not suitable

Grey cast iron, ductile cast iron and malleable iron

N

Not suitable

Aluminium and other non-ferrous metals

S

Not suitable

Special, super and titanium alloys

H

Suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Not suitable

Stainless steel

Not suitable

Grey cast iron, ductile cast iron and malleable iron

Not suitable

Aluminium and other non-ferrous metals

Not suitable

Special, super and titanium alloys

Suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • High-performance milling cutter with non-uniform pitch and centre cut
  • Cutting edge lengths up to 4xd
  • Highest precision and cylindricity

Material

  • Solid carbide, TiAlN multi-layer coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart