EH 5000
Nozzle heater, smartFILL
Items 74
|
|
ADP
|
Series
|
d
|
Nozzle length
|
W total
|
|---|---|---|---|---|---|
|
EH 5000/17/11 x 40/ 120W
|
|
17
|
11
|
40 ...... < 60
|
120
|
|
EH 5000/17/11 x 60/ 120W
|
|
17
|
11
|
60 ...... < 80
|
120
|
|
EH 5000/17/11 x 80/ 130W
|
|
17
|
11
|
80 ..... < 100
|
130
|
|
EH 5000/17/11 x 100/ 130W
|
|
17
|
11
|
100 ... < 120
|
130
|
|
EH 5000/17/11 x 120/ 140W
|
|
17
|
11
|
120 ... < 140
|
140
|
|
EH 5000/17/11 x 140/ 140W
|
|
17
|
11
|
140 ... < 160
|
140
|
|
EH 5000/17/11 x 160/ 150W
|
|
17
|
11
|
160 ... < 180
|
150
|
|
EH 5000/17/11 x 180/ 150W
|
|
17
|
11
|
180 ... < 200
|
150
|
|
EH 5000/19/12 x 60/ 120W
|
|
19
|
12
|
60 ...... < 80
|
120
|
|
EH 5000/19/12 x 80/ 130W
|
|
19
|
12
|
80 ..... < 100
|
130
|
|
EH 5000/19/12 x 100/ 130W
|
|
19
|
12
|
100 ... < 120
|
130
|
|
EH 5000/19/12 x 120/ 140W
|
|
19
|
12
|
120 ... < 140
|
140
|
|
EH 5000/19/12 x 140/ 140W
|
|
19
|
12
|
140 ... < 160
|
140
|
|
EH 5000/19/12 x 160/ 150W
|
|
19
|
12
|
160 ... < 180
|
150
|
|
EH 5000/19/12 x 180/ 150W
|
|
19
|
12
|
180 ... < 200
|
150
|
|
EH 5000/27/15 x 60/ 100W
|
|
27
|
15
|
60 ...... < 80
|
100
|
|
EH 5000/27/15 x 80/ 150W
|
|
27
|
15
|
80 ..... < 100
|
150
|
|
EH 5000/27/15 x 100/ 153W
|
|
27
|
15
|
100 ... < 120
|
153
|
|
EH 5000/27/15 x 120/ 173W
|
|
27
|
15
|
120 ... < 140
|
173
|
|
EH 5000/27/15 x 140/ 192W
|
|
27
|
15
|
140 ... < 160
|
192
|
|
EH 5000/27/15 x 160/ 212W
|
|
27
|
15
|
160 ... < 180
|
212
|
|
EH 5000/27/15 x 180/ 232W
|
|
27
|
15
|
180 ....< 200
|
232
|
|
EH 5000/37/22 x 60/ 130W
|
|
37
|
22
|
60 ...... < 80
|
130
|
|
EH 5000/37/22 x 80/ 177W
|
|
37
|
22
|
80 ..... < 100
|
177
|
|
EH 5000/37/22 x 100/ 178W
|
|
37
|
22
|
100 ... < 120
|
178
|
|
EH 5000/37/22 x 120/ 186W
|
|
37
|
22
|
120 ... < 140
|
186
|
|
EH 5000/37/22 x 140/ 200W
|
|
37
|
22
|
140 ... < 160
|
200
|
|
EH 5000/37/22 x 160/ 325W
|
|
37
|
22
|
160 ... < 180
|
325
|
|
EH 5000/37/22 x 180/ 350W
|
|
37
|
22
|
180 ... < 200
|
350
|
|
EH 5000/37/22 x 200/ 370W
|
|
37
|
22
|
200 ... < 220
|
370
|
Documents
Accessories
Recommended for you