Items 140

ADP
d1
l
E 1300/ 1,5 x 6
1.5
6
E 1300/ 1,5 x 8
1.5
8
E 1300/ 1,5 x 10
1.5
10
E 1300/ 1,5 x 12
1.5
12
E 1300/ 1,5 x 14
1.5
14
E 1300/ 1,5 x 16
1.5
16
E 1300/ 2 x 5
2
5
E 1300/ 2 x 6
2
6
E 1300/ 2 x 8
2
8
E 1300/ 2 x 10
2
10
E 1300/ 2 x 12
2
12
E 1300/ 2 x 14
2
14
E 1300/ 2 x 16
2
16
E 1300/ 2 x 18
2
18
E 1300/ 2 x 20
2
20
E 1300/ 2 x 24
2
24
E 1300/ 2 x 28
2
28
E 1300/ 2,5 x 6
2.5
6
E 1300/ 2,5 x 8
2.5
8
E 1300/ 2,5 x 10
2.5
10
E 1300/ 2,5 x 12
2.5
12
E 1300/ 2,5 x 14
2.5
14
E 1300/ 2,5 x 16
2.5
16
E 1300/ 2,5 x 18
2.5
18
E 1300/ 2,5 x 20
2.5
20
E 1300/ 2,5 x 24
2.5
24
E 1300/ 3 x 6
3
6
E 1300/ 3 x 8
3
8
E 1300/ 3 x 10
3
10
E 1300/ 3 x 12
3
12

Details

Product description

  • ISO 8734 (DIN 6325)

Material

  • ≈60 HRC

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart