HWZ 9210
Pull stud, ISO 7388 II, type B, with through hole, sealed
Items 2
|
|
ADP
|
Interface
|
Pieces per packing unit
|
l
|
M
|
d1
|
l1
|
d2
|
d3
|
d4
|
|---|---|---|---|---|---|---|---|---|---|---|
|
HWZ 9210/40
|
|
SK 40
|
1
|
44.5
|
M16
|
18.95
|
16.4
|
12.95
|
7.35
|
17
|
|
HWZ 9210/40/Set-10
|
|
SK 40
|
10
|
44.5
|
M16
|
18.95
|
16.4
|
12.95
|
7.35
|
17
|
Details
Product description
- With through hole
Application
- For steep taper DIN 69871 and JIS B 6339 (MAS-BT)
Documents
Accessories
Recommended for you