WZB 12112
Solid carbide countersink for O-ring seals
Items 4
|
|
ADP
|
l
|
T max.
|
d3
|
d2
|
Diameter
|
Z
|
|---|---|---|---|---|---|---|---|
|
WZB 12112/11,8 / 6,2
|
|
100
|
2.9
|
12
|
11.8
|
6.2
|
2
|
|
WZB 12112/13,75/ 8,15
|
|
100
|
2.9
|
14
|
13.75
|
8.15
|
2
|
|
WZB 12112/15,75/10,15
|
|
130
|
2.9
|
16
|
15.75
|
10.15
|
2
|
|
WZB 12112/17,7 /12,1
|
|
130
|
2.9
|
18
|
17.7
|
12.1
|
2
|
Application
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Perfectly suited Grey cast iron, ductile cast iron and malleable iron |
Perfectly suited Aluminium and other non-ferrous metals |
Perfectly suited Special, super and titanium alloys |
Suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- Matching the E 2130 and E 21311 O-rings
- The best surfaces for the best tightness
- Optimised groove bores for a perfect fit for the o-ring seal
Material
- Solid carbide, TiAlN coated
Documents
Recommended for you