Items 12

ADP
d1
SW1
SW2
b1
l1
l2
l3
l4
d2
d3
s4
max. kg [kg]
max. kg [kg]
max. kg [kg]
max. kg [kg]
E 1273/ 8
M 8
13
5
58
12
83
34.4
11
38
30
10.5
700
700
1400
980
E 1273/10
M10
17
6
58
16
83
35.5
11
38
30
10.5
1000
1000
2000
1400
E 1273/12
M12
19
8
58
19
83
35.5
11
38
30
10.5
1350
1350
2700
1900
E 1273/16
M16
24
10
76
22
107
46
14
50
40
14
2500
2500
5000
3500
E 1273/20
M20
30
12
89
26.5
118
55.5
17
50
45
17.25
4000
4000
8000
5600
E 1273/24
M24
36
14
120.5
34
154
70
23
66
60
23
6300
6300
12600
8800
E 1273/30
M30
46
17
148
41.5
183
87.2
29
75
75
27
8000
8000
16000
11200
E 1273/36
M36
55
22
168
45
189
60
32
82
70
32
15000
12500
25000
17000
E 1273/42
M42
65
24
168
53
189
60
32
82
70
32
18000
16000
32000
22400
E 1273/48
M48
75
27
204
61
232
78.5
45
103
90
45
25000
20000
40000
28000
E 1273/56
M56
75
24
204
70
232
78.5
45
103
95
45
32500
27000
54000
38000
E 1273/64
M64
75
24
204
80
232
78.5
45
103
95
45
35000
32500
65000
46000

Details

Product description

  • Automatic alignment in the direction of the force thanks to unique spring mechanism
  • Highest load-carrying capacity with slim design
  • Round stirrup shape prevents catching
  • Safety factor 4:1
  • All load-bearing parts are 100% crack tested and proof load tested according to EN 1677

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart