Items 9

ADP
d1
b
l
b1
l1
d2
l2
l3
max. kg [kg]
max. kg [kg]
max. kg [kg]
max. kg [kg]
E 1272 M/ 8
M 8
25
15
45
53
35
10
27
1000
300
600
420
E 1272 M/10
M10
25
15
45
53
35
10
27
1500
500
1000
700
E 1272 M/12
M12
30
20
55
63
43
12
32
2000
700
1400
980
E 1272 M/16
M16
35
25
64
70
50
14
36
4000
1500
3000
2100
E 1272 M/20
M20
40
30
73
81
54
16
41
5000
2300
4600
3200
E 1272 M/24
M24
50
35
86
93
69
18
50
6500
3200
6400
4500
E 1272 M/30
M30
60
45
110
114
90
25
60
12000
4000
8000
5600
E 1272 M/36
M36
70
55
132
136
108
31
70
15000
7000
14000
9800
E 1272 M/42
M42
80
65
152
153
126
36
72
22000
9000
18000
12600

Details

Product description

  • Simple and tool-free assembly and removal thanks to patented spring mechanism
  • Loadable in any direction
  • 360° rotatable - positioning in load direction
  • 100 % crack tested screw

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.