Items 11

ADP
d1
l1
d2
l2
d3
d4
l4
s4
max. kg [kg]
max. kg [kg]
max. kg [kg]
max. kg [kg]
E 1272/ 6
M 6
9
20
28
23
37
9
7
500
100
200
140
E 1272/ 8
M 8
12
25
35
25
47
11
9
1000
300
600
420
E 1272/10
M10
15
25
35
25
47
11
9
1000
400
800
560
E 1272/12
M12
18
30
42
30
56
13
10
2000
750
1500
1000
E 1272/16
M16
24
35
49
36
65
15
13
4000
1500
3000
2120
E 1272/20
M20
30
40
58
41
76
17
16
6000
2300
4600
3220
E 1272/24
M24
36
49
70
51
92
20
19
8000
3200
6400
4500
E 1272/30
M30
45
60
87
66
114
26
24
12000
4500
9000
6300
E 1272/36
M36
54
72
103
76
135
32
29
16000
7000
14000
9800
E 1272/42
M42
63
84
121
86
158
37
33
24000
9000
18000
12600
E 1272/48
M48
72
94
138
100
180
42
42
32000
12000
24000
16800

Details

Product description

  • Loadable in any direction
  • Safety factor 4:1
  • Tool-free installation through captive key plate
  • All load-bearing parts are 100% crack tested and proof load tested according to EN 1677

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart