E 7100
Straight screw-in socket with sealing cone EO 24°
Items 8
|
|
ADP
|
Diameter
|
d2
|
Version: L = light duty, S = heavy duty
|
p max.
[bar]
|
l
|
SW
|
l1
|
l2
|
d4
|
d5
|
d6
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 7100/ 8/ 1/8 /L
|
|
8
|
G 1/8"
|
L
|
500
|
24.5
|
14
|
9.5
|
8
|
4
|
14
|
M14 x 1,5
|
|
E 7100/ 8/ 1/4 /L
|
|
8
|
G 1/4"
|
L
|
500
|
29
|
19
|
10
|
12
|
6
|
19
|
M14 x 1,5
|
|
E 7100/ 8/ 3/8 /L
|
|
8
|
G 3/8"
|
L
|
420
|
30.5
|
22
|
11.5
|
12
|
6
|
22
|
M14 x 1,5
|
|
E 7100/10/ 1/4 /L
|
|
10
|
G 1/4"
|
L
|
500
|
30
|
19
|
11
|
12
|
6
|
19
|
M16 x 1,5
|
|
E 7100/10/ 3/8 /L
|
|
10
|
G 3/8"
|
L
|
420
|
31.5
|
22
|
12.5
|
12
|
8
|
22
|
M16 x 1,5
|
|
E 7100/12/ 3/8 /L
|
|
12
|
G 3/8"
|
L
|
400
|
31.5
|
22
|
12.5
|
12
|
9
|
22
|
M18 x 1,5
|
|
E 7100/12/ 1/2 /L
|
|
12
|
G 1/2"
|
L
|
400
|
34
|
27
|
13
|
14
|
10
|
27
|
M18 x 1,5
|
|
E 7100/ 8/ 1/4 /S
|
|
8
|
G 1/4"
|
S
|
800
|
34
|
19
|
15
|
12
|
5
|
19
|
M16 x 1,5
|
Details
Product description
- Maximum temperature: 180 °C
- t max. = 180 °C
Material
- Zinc-nickel plated steel / FKM (Viton)
Accessories
Recommended for you