E 7120
90° swivel joint with sealing cone EO 24°
Items 7
| |
ADP
|
d1
|
d2
|
Version: L = light duty, S = heavy duty
|
b
|
p max.
[bar]
|
l2
|
d3
|
l3
|
d4
|
l4
|
l6
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 7120/ 6/ 1/8 /L
|
|
6
|
G 1/8"
|
L
|
14
|
400
|
8
|
M12 x 1.5
|
17.5
|
4.5
|
10
|
22
|
|
E 7120/ 8/ 1/4 /L
|
|
8
|
G 1/4"
|
L
|
19
|
420
|
11.5
|
M14 x 1.5
|
20.3
|
6
|
13
|
27.5
|
|
E 7120/10/ 1/4 /L
|
|
10
|
G 1/4"
|
L
|
19
|
420
|
11.5
|
M16 x 1.5
|
21.3
|
6
|
13
|
27.5
|
|
E 7120/12/ 3/8 /L
|
|
12
|
G 3/8"
|
L
|
24
|
420
|
11.5
|
M18 x 1.5
|
23.3
|
7.5
|
16
|
34
|
|
E 7120/15/ 1/2 /L
|
|
15
|
G 1/2"
|
L
|
30
|
350
|
14
|
M22 x 1.5
|
27.5
|
12
|
21.5
|
44
|
|
E 7120/ 8/ 1/4 /S
|
|
8
|
G 1/4"
|
S
|
19
|
420
|
11.5
|
M16 x 1.5
|
22.3
|
6
|
13
|
27.5
|
|
E 7120/16/ 1/2 /S
|
|
16
|
G 1/2"
|
S
|
30
|
350
|
14
|
M24 x 1.5
|
30
|
12
|
21.5
|
44
|
Details
Product description
- Maximum temperature: 180 °C
Material
- Zinc-nickel plated steel / FKM (Viton)
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you