Items 5

ADP
d1
d2
d3
d4
d5
d6
l
l1
l2
SW
p max. [bar]
E 7103/ 1/4/ 1/4
G 1/4"
G 1/4"
4.7
4.7
19
19
34
12
12
19
250
E 7103/ 3/8/ 1/4
G 3/8"
G 1/4"
7.9
4.7
22
19
34.5
12
12
22
250
E 7103/ 3/8/ 3/8
G 3/8"
G 3/8"
7.9
7.9
22
22
37
12
12
22
250
E 7103/ 1/2/ 3/8
G 1/2"
G 3/8"
11.1
7.9
27
22
41
14
12
27
250
E 7103/ 1/2/ 1/2
G 1/2"
G 1/2"
11.1
11.1
27
27
44
14
14
27
250

Details

Product description

  • t max. = 200 °C

Material

  • galvanised steel / FKM (Viton)

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart