E 7020
Compact cylinder for magnetic proximity sensor, with threaded port
Items 30
|
|
ADP
|
dk
|
Stroke
|
b
|
h
|
l
|
M
|
Diameter
|
l1
|
d5
|
d9
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 7020/ 25/ 20
|
|
25
|
20
|
65
|
45
|
78
|
M 8
|
16
|
7
|
M10
|
G 1/4"
|
|
E 7020/ 25/ 50
|
|
25
|
50
|
65
|
45
|
108
|
M 8
|
16
|
7
|
M10
|
G 1/4"
|
|
E 7020/ 25/ 75
|
|
25
|
75
|
65
|
45
|
133
|
M 8
|
16
|
7
|
M10
|
G 1/4"
|
|
E 7020/ 25/100
|
|
25
|
100
|
65
|
45
|
158
|
M 8
|
16
|
7
|
M10
|
G 1/4"
|
|
E 7020/ 25/130
|
|
25
|
130
|
65
|
45
|
194
|
M 8
|
16
|
7
|
M10
|
G 1/4"
|
|
E 7020/ 32/ 25
|
|
32
|
25
|
75
|
55
|
90
|
M10
|
20
|
10
|
M12
|
G 1/4"
|
|
E 7020/ 32/ 50
|
|
32
|
50
|
75
|
55
|
115
|
M10
|
20
|
10
|
M12
|
G 1/4"
|
|
E 7020/ 32/ 75
|
|
32
|
75
|
75
|
55
|
140
|
M10
|
20
|
10
|
M12
|
G 1/4"
|
|
E 7020/ 32/100
|
|
32
|
100
|
75
|
55
|
165
|
M10
|
20
|
10
|
M12
|
G 1/4"
|
|
E 7020/ 32/130
|
|
32
|
130
|
75
|
55
|
202
|
M10
|
20
|
10
|
M12
|
G 1/4"
|
|
E 7020/ 32/160
|
|
32
|
160
|
75
|
55
|
232
|
M10
|
20
|
10
|
M12
|
G 1/4"
|
|
E 7020/ 40/ 25
|
|
40
|
25
|
85
|
63
|
96
|
M10
|
25
|
10
|
M16
|
G 1/4"
|
|
E 7020/ 40/ 50
|
|
40
|
50
|
85
|
63
|
121
|
M10
|
25
|
10
|
M16
|
G 1/4"
|
|
E 7020/ 40/ 75
|
|
40
|
75
|
85
|
63
|
146
|
M10
|
25
|
10
|
M16
|
G 1/4"
|
|
E 7020/ 40/100
|
|
40
|
100
|
85
|
63
|
171
|
M10
|
25
|
10
|
M16
|
G 1/4"
|
|
E 7020/ 40/130
|
|
40
|
130
|
85
|
63
|
209
|
M10
|
25
|
10
|
M16
|
G 1/4"
|
|
E 7020/ 40/160
|
|
40
|
160
|
85
|
63
|
239
|
M10
|
25
|
10
|
M16
|
G 1/4"
|
|
E 7020/ 40/200
|
|
40
|
200
|
85
|
63
|
279
|
M10
|
25
|
10
|
M16
|
G 1/4"
|
|
E 7020/ 50/ 25
|
|
50
|
25
|
100
|
75
|
107
|
M12
|
32
|
10
|
M20
|
G 1/4"
|
|
E 7020/ 50/ 50
|
|
50
|
50
|
100
|
75
|
132
|
M12
|
32
|
10
|
M20
|
G 1/4"
|
|
E 7020/ 50/ 75
|
|
50
|
75
|
100
|
75
|
157
|
M12
|
32
|
10
|
M20
|
G 1/4"
|
|
E 7020/ 50/100
|
|
50
|
100
|
100
|
75
|
182
|
M12
|
32
|
10
|
M20
|
G 1/4"
|
|
E 7020/ 50/130
|
|
50
|
130
|
100
|
75
|
221
|
M12
|
32
|
10
|
M20
|
G 1/4"
|
|
E 7020/ 50/160
|
|
50
|
160
|
100
|
75
|
251
|
M12
|
32
|
10
|
M20
|
G 1/4"
|
|
E 7020/ 50/200
|
|
50
|
200
|
100
|
75
|
291
|
M12
|
32
|
10
|
M20
|
G 1/4"
|
|
E 7020/ 63/ 25
|
|
63
|
25
|
125
|
95
|
116
|
M16
|
40
|
14
|
M27
|
G 1/2"
|
|
E 7020/ 63/ 50
|
|
63
|
50
|
125
|
95
|
141
|
M16
|
40
|
14
|
M27
|
G 1/2"
|
|
E 7020/ 63/ 75
|
|
63
|
75
|
125
|
95
|
166
|
M16
|
40
|
14
|
M27
|
G 1/2"
|
|
E 7020/ 63/100
|
|
63
|
100
|
125
|
95
|
191
|
M16
|
40
|
14
|
M27
|
G 1/2"
|
|
E 7020/ 63/130
|
|
63
|
130
|
125
|
95
|
233
|
M16
|
40
|
14
|
M27
|
G 1/2"
|
Details
Product description
- Maximum pressure: 250 bar
Material
- Hard coated aluminium
Documents
Data sheet E 7020
pdf
Overview hydraulic components
pdf
Information product features
pdf
Technical information E 7000 - E 7050
pdf
Accessories
Recommended for you