E 7110
Adjustable 90° elbow fitting, with sealing cone EO 24°
Items 2
|
|
ADP
|
d1
|
Version: L = light duty, S = heavy duty
|
p max.
[bar]
|
SW
|
l1
|
d2
|
l2
|
l3
|
d4
|
l4
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 7110/ 8/L
|
|
8
|
L
|
500
|
17
|
14
|
M14 x 1,5
|
21
|
14.5
|
6
|
27.5
|
|
E 7110/10/L
|
|
10
|
L
|
500
|
19
|
15
|
M16 x 1,5
|
22
|
15.5
|
8
|
29
|
Details
Product description
- Maximum temperature: 180 °C
Material
- Zinc-nickel plated steel / FKM (Viton)
Accessories
Recommended for you