Items 6

ADP
b
F
l
M
R
b1
h1
b2
h2
h3
h4
h5
E 1304/34
34
0.7
18
M 4
8
10
18
22
10
12
11
9
E 1304/40
40
0.7
22
M 5
10
12
22
26
12
14
13
11
E 1304/50
50
1.2
30
M 6
10
18
30
34
15
18
17
15
E 1304/64
64
1.2
40
M 8
10
22
40
42
18
24
23
20
E 1304/72
72
1.2
52
M 8
10
26
46
48
20
28
27
26
E 1304/96
96
1.2
56
M10
10
36
57
66
22
36
31
28

Details

Product description

  • Easy installation through vertical machining from the split line face

Advantages

  • Easy fitting through vertical machining from the split line face, requiring one clamping operation only
  • A highly precise device for exact centring of the mould at the split line face
  • Very low friction due to DLC coating
  • Aligned to the centre of the plate, it compensates for different thermal expansion
  • Up to a width of 96 mm, especially for large mould making

Material

  • 1.2162 ≈60 HRC
  • DLC coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.