Items 7

ADP
d
l
l1
d3
d5
P
Z
d6
WZG 17151/ 3
2.35
58
9.5
6
2.6
0.5
4
M 3
WZG 17151/ 4
3.1
58
12.5
6
3.4
0.7
4
M 4
WZG 17151/ 5
3.8
58
16
6
4.3
0.8
4
M 5
WZG 17151/ 6
4.8
58
20
6
5.1
1
4
M 6
WZG 17151/ 8
5.95
58
24
6
6.9
1.25
4
M 8
WZG 17151/10
7.8
61
23
8
8.6
1.5
4
M10
WZG 17151/12
9
73
26
10
10.3
1.75
5
M12

Application

Application
P

Not suitable

Steel and high-alloy steel

M

Not suitable

Stainless steel

K

Not suitable

Grey cast iron, ductile cast iron and malleable iron

N

Not suitable

Aluminium and other non-ferrous metals

S

Suitable

Special, super and titanium alloys

H

Perfectly suited

Hardened steel and chilled cast iron

Not suitable

Steel and high-alloy steel

Not suitable

Stainless steel

Not suitable

Grey cast iron, ductile cast iron and malleable iron

Not suitable

Aluminium and other non-ferrous metals

Suitable

Special, super and titanium alloys

Perfectly suited

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • For ISO metric threads in hardened steel

Material

  • Solid carbide, TiAlSiN-coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart