Items 16

ADP
d
l
l1
d3
d5
P
Z
d6
WZG 171518/ 2
1.4
39
5
3
1.6
0.4
4
M 2
WZG 171518/ 2,5
1.8
39
6.5
3
2.05
0.45
4
M 2,5
WZG 171518/ 3
2.4
58
7.5
6
2.5
0.5
4
M 3
WZG 171518/ 3,5
2.7
58
9
6
2.9
0.6
4
M 3,5
WZG 171518/ 4
3.1
58
10
6
3.3
0.7
4
M 4
WZG 171518/ 5
3.8
58
12.5
6
4.2
0.8
4
M 5
WZG 171518/ 6
4.6
64
15
8
5
1
4
M 6
WZG 171518/ 6x0,5
3.8
58
15
6
5.5
0.5
4
MF 6 x 0,5
WZG 171518/ 8
6.2
64
20
8
6.8
1.25
4
M 8
WZG 171518/ 8x0,75
4.6
64
20
8
7.2
0.75
4
MF 8 x 0,75
WZG 171518/10
7.5
73
25
10
8.5
1.5
4
M10
WZG 171518/12
9
73
30
10
10.2
1.75
4
M12
WZG 171518/12x1
7.5
64
25
8
11
1
4
MF12 x 1
WZG 171518/16
11.5
90
40
12
14
2
4
M16
WZG 171518/16x1,5
11.5
90
40
12
14.5
1.5
4
MF16 x 1,5
WZG 171518/20
14.5
105
50
16
17.5
2.5
4
M20

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Perfectly suited

Stainless steel

K

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

N

Perfectly suited

Aluminium and other non-ferrous metals

S

Perfectly suited

Special, super and titanium alloys

H

Perfectly suited

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Perfectly suited

Stainless steel

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

Perfectly suited

Aluminium and other non-ferrous metals

Perfectly suited

Special, super and titanium alloys

Perfectly suited

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • For ISO metric threads in soft and hardened steels
  • Core hole and thread in one work step

Material

  • Solid carbide, TiAlSiN-coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart