FULLY SYNTHETIC INERT GREASE WITHOUT PTFE, USABLE UP TO 300°C
VGI 300
Solid-free high-temperature grease for lubricating ejectors, slides and ejection units in tools and moulds that require tight tolerances.
ADVANTAGES
- Usable up to 300°C
- High shot rate without having to relubricate
- Suitable for tight tolerances
- Usable on visible parts (no grease transport by ejectors)
- InS-H1 approved
Verkkokauppa
FULLY SYNTHETIC INERT GREASE WITH PTFE, USABLE UP TO 260°C
VGI 260
High-temperature grease with PTFE solid lubricants, suitable for the lubrication of any sliding pairs used in die and mould making that are subject to extreme conditions such as a chemically aggressive environment, high pressure or high temperature.
ADVANTAGES
- Usable up to 260°C (temporarily 280°C)
- High shot rate without having to relubricate
- Extreme pressure resistance
- Usable on visible parts (no grease transport by ejectors)
- InS-H1 approved
Verkkokauppa
LUBRICANT AND RELEASE AGENT, USABLE UP TO 250 °C VGI 250 S
Food-safe, high-temperature resistant lubricant and release agent. Ideal for the easy relubrication after use of PFPE lubricants and as release agent in the processing of plastics.
ADVANTAGES
- Compatible with PFPE lubricants and most plastics
- No labelling required
- InS-H1 approved
Verkkokauppa
FOOD-SAFE ANTI-CORROSIVE
VPG 70 FD
Anti-corrosive for preserving cavities in injection moulds and other metallic surfaces in the food processing industry.
ADVANTAGES
- Excellent corrosion protection
- Protective substance inside the mould disappears after a few shots
- Highly water-repellent
- Non-spreading
- InS-H1 approved
Verkkokauppa
FOOD-SAFE HIGH-PERFORMANCE CLEANER
VCM 25 FD
Designed for use in the food processing industry. Reliably removes oil, resin, wax and dirt remains. Also eliminates minor paint and condensate residues from warm cavities.
ADVANTAGES
- Best cleaning performance and efficient use
- Residue-free evaporation
- Guarantees immaculate surfaces
- InS-H1 approved
Verkkokauppa
HIGH-PERFORMANCE FOOD-SAFE GREASE USABLE UP TO 160°C
VGS 160 FD
High-performance versatile food-safe grease for lubricating ejectors, pillars, slides and all other movable and slidable components embedded in injection moulds and stamping dies.
ADVANTAGES
- Usable up to 160°C (temporarily 180°C)
- Extremely pressure resistant
- Superior corrosion and wear protection
- Classified physiologically harmless
- Resistant to hot soapy water
- NSF-H1 approved
Verkkokauppa
WHITE ASSEMBLY PASTE
VAP 1000
All-purpose paste for mounting highly stressed screw and plug connections and for lubricating extremely stressed gliding points. Protects against fitting and fretting corrosion. Loosens tight screws and sprues after long idle state.
ADVANTAGES
- Contains neither toxic nor metallic substances
- White coloured solid lubricants
- Extremely pressure resistant
- Resistant to hot water, acids and alkali
- NSF-H1 approved
Verkkokauppa
Uutisten yleiskatsaukseen