Yhteydenotto

Palvelemme sinua henkilökohtaisesti maanantaista perjantaihin 8.00–17.00. Tästä linkistä löydät alueesi yhteyshenkilöt.

Keskus Wolfurt
+43 5574 6706-0

Yhteyshenkilösi
Viestisi meille

Kyllä, hyväksyn tietosuojailmoituksen sekä yleiset käyttöehdot .

Ostoskori {{ (warenkorbCtrl.warenkorb.bestellNummer ? (' [' + warenkorbCtrl.warenkorb.bestellNummer + '] ') : '' )}} | {{warenkorbCtrl.warenkorb.items.length}} Tuote   Vaihda ostoskoria

Huomautus

Kuva Tuote Kpl Yksikköhinta Kokonaishinta Kokonaishinta sis. alennuksen
{{warenkorbItem.produktgruppe.produktname}}

{{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben:[{attrPrefix: 'L_', searchPattern: '/...', replacePrefix: '/', replaceSuffix: ''}] }} {{warenkorbItem.bezeichnung | artikelBezFilter:warenkorbItem.attributwertEingaben}}

{{attributwertEingabe.attributBezeichnung}}

     
{{hannexItem.Benennung}}

{{hannexItem.Bezeichnung}}

     

Kirjaudu sisään nähdäksesi hinnat ja jatkaaksesi tilaamista.

TCBOX

TCBOX

Digital temperature interface for hot runner controllers

The TCBOX has 12 thermocouple measuring inputs and can be placed directly on the connection box of the injection mould. This eliminates the need for thermocouple cables from the hot runner to the control unit. The high-resolution temperature values of the control zones are sent to the hot-runner controller via a thin data cable. This allows maximum savings in terms of costs, space and handling. For example, the number of connecting cables between the hot runner mould and the hot runner controller can be reduced by up to 50%.

Tuotetietoa

Technical specifications

Electronics

Power supply24 VDC ±10%
Power consumptionmax. 3 W


Sensor inputs

Quantity12
Thermocouple TCFe CuNi type L (-50...900°C)
Fe CuNi type J (-55...1300°C) [default setting]
NiCr Ni type K (-35...1372°C)
NiCrSi-NiSi type N (-50...1300°C)
Cu CuNi type T (-50...400°C)
Pt10Rh-Pt type S (-50...1768°C)
Measuring precision< 1K
Connecting cable<30 m


Data interfaces

Transmission speed250 kBit (configurable)
Addressing mode6-pin DIP switch (1-31)
Bus terminationCan be activated via DIP switch 6
ConnectionSee connection


Digital inputs

Quantity1
Electrical data0...30 VDC, <10 mA at 24 VDC (optocoupler)
FunctionCycle counter


Mechanics

Mounting/installationMounting on hot runner mould connection box / recess according to 24-pin
HAN E (see installation and connection)
Ingress protectionIP 54 (if the connection box on the hot runner mould has an ingress protection of at least
IP54)
Depth44.5 mm
Height58 mm (without push-in connection and grounding bolt)
Width110 mm / 140 mm (with stop plate)


Electr. safety / EMC

Electrical safetyEN61010-1
EMCEN 61326-1:2013, industrial requirements
Overvoltage categoryII
Ingress protectionI


Environmental conditions

Ambient temperature limitOperation: 0...60 °C; transport, storage: -20...70 °C;
Humidity limitRelative humidity < 75% annual average, no condensation
Sound pressure level< 50 dB
Pollution degree2
Installation altitude above sea levelMax. 2000 m


Download

In the Media & Downloads section you will find an overview of all product-specific documents.
For technical data like such as user guides, service manuals, etc. please register.

Benefits

  • Offers savings potential in terms of costs, space, weight and handling
  • Ensures a tidy injection moulding area and clarity in the system configuration.
  • Reduces the number of connecting cables from the hot runner to the controller by up to 50%.
  • Reduced susceptibility to interference when transmitting temperature values
  • Less prone to mechanical interference of the thermocouple cables (e.g. sensor break, sensor short-circuit).
  • Additional functions (integrated cycle counter, saving of maximum temperature value and mould recognition).

Kirjaudu sisään

Oletko jo asiakas?

Jos olet jo rekisteröitynyt Meusburgerin portaaliin, kirjaudu sisään tästä:

Unohtuiko salasana?

Uusi salasana on lähetetty ja saat sen postilaatikkoosi aivan tuossa tuokiossa. Toivotamme sinulle menestyksekästä päivää.

Syötä sähköpostiosoitteesi.
Lähetämme sinulle uuden salasanan.

Kaupan valinta

Valitse maasi

Toimipaikat

Try our new version of 'My account'

Get familiar with our new ‘My account’ section and benefit from many advantages including: Get familiar with our new ‘My account’ section.
Keep selection
Beta
New version
Current version