方钢及圆棒

Variety meets availability

Benefit from our wide range of universally usable standard, precision and round bars.

Wide range of possibilities

Our standard bars (width/length sawn with allowance +4/+6 mm, thickness with segment ground allowance +0.40/+0.45 mm) can be selected in lengths 300, 500, 800 and 1200 mm and in many designs up to 800 mm width. The precision bars are also available in various dimensions and steel grades from stock. In contrast to the standard bars, the width of the precision bars is also parallel-milled to tight tolerances. In addition you will find round bars for inserts and cores, for cutting elements as well as for machine and jig construction in various lengths from 16 to 1500 mm in our range. You can also order already hardened round bars from stock.

Material selection wizard

How do you find the right material? Choosing the right material from our wide range is not always easy. Benefit from the easy handling and simple user-specific search filters of our material selection wizard.

High-quality bars with low deformation

To achieve the best quality, we rely not only on the precise in-house production of our plates and bars, but also on our own furnaces with a total capacity of 240 tonnes. Through the stress-relieving heat treatment we guarantee low deformation subsequent machining of bars. Hard points in the microstructure are eliminated, avoiding the risk of abrupt tool breakages. Even before the stress-relieving heat treatment, we subject the heavy plates to spectral analysis and a strength test to ensure we supply the best raw materials. We also use one of the most accurate measuring devices on the market for the final quality check.

Person misst Rohstäbe aus, die bei Meusburger präzise weiterbearbeitet werden und einer genauen Qualitätskontrolle unterzogen werden.
Person misst Rohstäbe aus, die bei Meusburger präzise weiterbearbeitet werden und einer genauen Qualitätskontrolle unterzogen werden.

Available from stock

Our large standard parts warehouse is located at our headquarters in Austria. Like all items from the range, the bars are also picked in the shortest possible time and sent to customers via optimally networked logistic partners. This means that Meusburger can guarantee the shortest possible lead times – even for configurable custom widths. The parallel ground thickness of the bars makes the subsequent machining both cost-effective and fast. That means you don’t loose any time and can implement your projects as quickly as possible.

Person nimmt einen Normstab aus dem Regal – im zentralen Meusburger Normalienlager.
Person nimmt einen Normstab aus dem Regal – im zentralen Meusburger Normalienlager.

N-Standard bars

Our universally usable standard bars are available in various sizes and steel grades. These are suitable for guiding rails, stops, wear plates, slides, etc. If required, the width and length can be sawn with allowance and the thickness ground to size.

Normstäbe in verschiedenen Abmessungen und Materialqualitäten – ideal für Führungsleisten, Anschläge, Druckplatten, Schieber.

NP-Precision bars

Our tried and trusted precision bars are available in various dimensions and steel grades and are suitable for guiding rails, stops, wear plates, slides, etc. With parallel-milled width, length sawn with allowance and thickness ground.

Präzisionsstäbe in verschiedenen Abmessungen und Stahlqualitäten – ideal für Führungsleisten, Anschläge, Druckplatten, Schieber usw.

NR round bars

In our range you will also find round material for various applications in mould and die making as well as machine and jig construction. The diameters are hot rolled or peeled, the length is sawn with allowance. The materials 1.2210 and 1.7131 are delivered in tolerance h9.

Rundstäbe in verschiedenen Abmessungen und Materialqualitäten – für verschiedene Anwendungen im Formen-, Werkzeug- und Maschinenbau.

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车
配置器加载时间超出预期。
请检查您的网络连接,然后重试。

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。