smartFLOW Helix – optimal melt flow taken to the next level

In the demanding world of injection moulding, optimal melt flow in the hot runner system is a decisive factor in process stability, part quality and production costs. With smartFLOW Helix, we are setting a new standard for processing demanding plastics – especially in valve gate systems.

smartFLOW Helix explained simply

smartFLOW Helix is an advanced version of the tried and trusted manifold technology smartFLOW, specially optimised for use in valve gate hot runner systems. At the heart of this solution is a unique flow geometry that creates a targeted vortex (‘helix’) in the nozzle. This ensures that the melt flow is effectively homogenised before it enters the cavity.

Technical added value in detail

Uniform melting thanks to improved flow control

The innovative flow geometry ensures that the melt is thoroughly mixed in the nozzle area before entering the cavity. This reduces local temperature and pressure fluctuations in the melt flow and ensures uniform filling – particularly advantageous for complex or thin-walled items.

Fünft blaue Kunststoffbecher in unterschiedlichen Farbtönen von vor weißem Hintergrund.
Fünft blaue Kunststoffbecher in unterschiedlichen Farbtönen von vor weißem Hintergrund.

Reduced pin problems and optimal pin position

A common challenge with valve gate systems is what is known as pin shadow. The special flow control of smartFLOW Helix eliminates this effect and also minimises the formation of injection errors.

Zwei blaue Flaschenverschlüsse nebeneinander. Dieses Bild wurde mit KI erstellt.
Zwei blaue Flaschenverschlüsse nebeneinander. Dieses Bild wurde mit KI erstellt.

Rheological flow channels for reduced shear stress

In addition to the special flow technology, the diffusion-welded hot runner manifolds ensure uniform melt flow thanks to their rheological design, which is optimally aligned with the flow properties of the plastics. Diffusion welding allows the channels to be integrated precisely and with high surface quality, thereby avoiding pressure losses and hot spots.

Heißkanalverteiler
Heißkanalverteiler

Our recommendation

We particularly recommend this technology for frequent colour changes, high optical requirements, multi-cavities as well as technical plastics. It ensures uniform melt flow, consistent part quality and stable processes – even in standard applications, it offers advantages through reduced scrap and uniform filling.

To the matching products

EHS 6060 Hot half with valve gate nozzles, smartFILL 产品单个图像
Hot half with valve gate nozzles, smartFILL
EHS 6010 Hot runner system, ready to install and connect 产品单个图像
Hot runner system, ready to install and connect
EHS 6112 Diffusion-welded manifold smartFLOW Helix 产品单个图像
Diffusion-welded manifold smartFLOW Helix

Find out more details in the video

Further exciting topics

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车
配置器加载时间超出预期。
请检查您的网络连接,然后重试。

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。