Configure special plates quickly and easily

Meusburger offers special plates in eight different standard variations, which are available in customisable dimensions and different materials, all in the usual high quality.

Discover the new plate configurator

Our plate configurator offers diverse possibilities to configure your plate. You can configure your plate step by step with the help of features such as a check of entered values in the background, our material selection wizard, and interactive selection tables with illustrations.

Diverse possibilities and unique service

Our plates are available in more than 25 material grades and manufactured to very tight tolerances thanks to the stress-relieving heat treatment carried out in our own furnaces. Even so, our special plates are ready for dispatch after three working days.

Person, die in einer Lagerumgebung eine Platte von Meusburger bewegt.
Person, die in einer Lagerumgebung eine Platte von Meusburger bewegt.

Compact summary of our variations

The variations 1 to 8 cover a wide range of different predefined machining combinations. Requesting them is very easy. All available materials are heat-treated for stress relief.

Material selection wizard

How do you find the right material? Choosing the right material from our wide range is not always easy. Benefit from the easy handling and simple user-specific search filters of our material selection wizard.

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车
配置器加载时间超出预期。
请检查您的网络连接,然后重试。

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。