商品 2

ADP
d1
d1极点
n
b
l
h
l1
h1
d2
d2极点
h2
b3
d3
l3
E 6576/8/3/2x2 meu-simple-table-cell__cell-product-img
M 8 x 1
3
2x2
24
87
23.5
39
9
M12 x 1
4
18
17
4.2
80
E 6576/8/3/2x4 meu-simple-table-cell__cell-product-img
M 8 x 1
3
2x4
24
139
23.5
91
9
M12 x 1
4
18
17
4.2
132

详情

Product description

  • LED1: Operating status indicator
  • LED2: Switching status indicator