商品 6

ADP
形状
l2
A
d1
l1
d3
h3
E 6610/A1/2000 meu-simple-table-cell__cell-product-img
A1
2000
4x0.34
M12 x 1
44
14.5
-
E 6610/A1/5000 meu-simple-table-cell__cell-product-img
A1
5000
4x0.34
M12 x 1
44
14.5
-
E 6610/B1/2000 meu-simple-table-cell__cell-product-img
B1
2000
4x0.34
M12 x 1
38.5
14.5
27.5
E 6610/B1/5000 meu-simple-table-cell__cell-product-img
B1
5000
4x0.34
M12 x 1
38.5
14.5
27.5
E 6610/B2/2000 meu-simple-table-cell__cell-product-img
B2
2000
4x0.34
M12 x 1
38.5
14.5
26.5
E 6610/B2/5000 meu-simple-table-cell__cell-product-img
B2
5000
4x0.34
M12 x 1
38.5
14.5
26.5

详情

Product description

  • Maximum temperature: 85 °C