商品 2

ADP
d1
极点
A
l
SW
d3
E 66225/8/3/0,25/A
M 8 x 1
3
0.08–0.25
43
10
12.5
E 66225/8/3/ 0,5/A
M 8 x 1
3
0.25–0.5
43
10
12.5

详情

Product description

  • Time-saving assembly without removing the insulation from individual wires
  • With wire colour coding
  • Maximum temperature: 90 °C

Material

  • Contact surface: Ni/Au