Meusburger makes designing amazingly simple

Meusburger, the leading international manufacturer of standard parts, has comprehensively optimised its digital offer to make design processes even more efficient for its customers. The Meusburger portal with its new, intuitive configurators and wizards enables time-saving and structured work. The new functions combine tried and trusted advantages with significantly improved user interface and transparency.

Pressansvarig

Julia Grimm Tel.: +43 5574 6706 1496 E-post: j.grimm@meusburger.com

Intuitive configuration: The hot runner configurator

The highlight of the innovations is the hot runner configurator, now available in the Meusburger portal. It allows users to optimise their individual hot runner solution for their application in just a few clicks. The configurator offers maximum flexibility thanks to different manifold types and a large selection of nozzles with variable positions. The intuitive user interface guides the user efficiently to the ideal solution. The technical specifications and prices are displayed in real time, ensuring full transparency and planning security. Another major advantage is the live view of the hot runner manifold, whose 3D data is immediately available for further processing in the customer’s CAD environment. In addition, suitable mould bases and components can be selected directly in the configuration process, enabling a consistently aligned design.

Designing made easy: New label configurator

The new label configurator allows customers to design their own customised labels quickly and easily. With the improved user interface, users are guided step by step through the configurator so that E 19xx labels can be ordered or requested even more efficiently. The labels can be customised with text, logos and symbols according to your own specifications, and changes can be made easily at any time. Templates can be saved in parts lists, enabling faster reuse. The design is done directly online in the Meusburger portal, without additional software, and a live preview ensures maximum control and time savings.

The Meusburger CAD tool as a strong partner

On top of this, the Meusburger CAD tool offers a user-friendly software solution for designing. It is characterised by easy access to Meusburger’s comprehensive standard parts library, regular updates and compatibility with various CAD systems. Configurable models, including installation space, as well as integrated wizards for mould bases and die sets support the designer efficiently. The tool can also be used offline, which offers maximum flexibility for project work.

These comprehensive innovations underline Meusburger’s commitment to providing its customers with tools that make their design processes simpler, faster and more transparent: www.meusburger.com/designers.
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
Du vill konfigurera en artikel som tillhör . Efter att du har gjort dina justeringar, kontrollera oberoende av alla plattor och komponenter för teknisk kompatibilitet.