Meusburger: Everything from one source for efficient injection moulding processes

Meusburger offers injection moulders a wide range of high-quality components and accessories for mould making. True to the motto ‘Everything from one source’, customers benefit from a complete package tailored to efficient processes, maximum quality and reliable results in injection moulding. The company has a finished goods warehouse of around 18,000 m² and offers approximately 100,000 items, with 98 per cent directly available from stock, which saves you time and money when purchasing and operating.

Pressansvarig

Julia Grimm Tel.: +43 5574 6706 1496 E-post: j.grimm@meusburger.com

Wide selection for temperature regulation and ejectors

The range of Meusburger includes a broad spectrum of products that are specifically tailored to the needs of injection moulders. In the field of temperature regulation, the company offers reliable and safe elements that ensure perfect conditions for high-quality injection moulded parts and smooth operation. A large selection of ready-to-use ejectors and core pins in different designs and materials is also immediately available from stock. Additionally, a configurator enables the customised cutting to length of the pins.

Electrical components and marking stamps: process control and marking

A comprehensive range of electrical components, including industrial connectors with various combination options, matching cable ranges, proximity and limit switches as well as magnetic proximity sensors, thermocouples and pressure sensors, enables optimal process monitoring and secures production. Additional accessories are complementing the offer. The range also includes a variety of marking stamps for individual marking of plastic parts in many versions, sizes and marking types, even with a fixed height and with latching function for highest process reliability.

Precise guiding elements and locks

Reliable, high-precision guiding elements, also in self-lubricating versions or as ball guiding units, form the ideal base for precise injection moulds. Ready-to-use and interchangeable centring units in round and flat designs ensure reliable final centring of the mould in the split line face.

Comprehensive accessories and workshop equipment

To complete the moulds, Meusburger offers a wide range of attachments, from lifting equipment to cycle counters, ensuring a safe operation and transport. This offer is rounded off by an extensive range of workshop equipment with high-quality items for various applications in mould making.

Compact information and practical solution support guide

The comprehensive range is clearly summarised in the Meusburger’s current injection moulders brochure. Furthermore, the company offers a practical solution support guide with more than 70 typical injection moulding errors as well as their cause and remedy, that serves as the ultimate reference for eliminating current problems or when creating new designs. Interested parties can request a free copy from their personal contact in field sales. For more information, visit www.meusburger.com/injection-moulders
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
Du vill konfigurera en artikel som tillhör . Efter att du har gjort dina justeringar, kontrollera oberoende av alla plattor och komponenter för teknisk kompatibilitet.