Step by step to your plate

The Meusburger plate configurator sets new standards and supports you in meeting individual requirements in the best possible way. Maximum flexibility, short lead times and maximum planning reliability make the configurator a dependable solution for your projects, whether you need square or round plates.

Plate configurator

Our plate configurator offers diverse possibilities to configure your desired plate. This is done step by step with the help of features such as a check of entered values in the background, our material selection wizard, and interactive selection tables with illustrations.

Flexibility that makes everything possible

Even the most demanding projects can be realised with the plate configurator. Drilled or non-drilled plates, the configurator covers all needs.

You can configure drilled and non-drilled special plates as well as round plates for any application. In addition, all plate types of the lengthwise and crosswise mould bases can be individually configured. Plates for your die set – be it standard, precision or two-pillar die set – can also be flexibly customised to your requirements.

Speed that sets standards

Our plate configurator offers you eight standardised variations that are optimally aligned to your requirements. Thanks to our optimised production processes, you benefit from maximum quality and short lead times. Our special plates are usually ready for shipping in three working days.

Person, die in einer Lagerumgebung eine Platte von Meusburger bewegt.
Person, die in einer Lagerumgebung eine Platte von Meusburger bewegt.

Compact summary of our variations

The variations 1 to 8 cover a wide range of different predefined machining combinations. Requesting them is very easy. All available materials are heat-treated for stress relief.

Reliability that creates trust

Planning reliability starts with transparency – and this is exactly where the plate configurator scores highly. With instant information on price and shipment provided by the configurator and our large stock of primary materials that guarantees continuous availability of our plates, your projects can be reliably planned and always remain under your control. In addition, our steel that has been heat-treated for stress relief ensures maximum process safety, as it guarantees reduced warping and enhanced smoothness during machining.

Learn more details
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
Du vill konfigurera en artikel som tillhör . Efter att du har gjort dina justeringar, kontrollera oberoende av alla plattor och komponenter för teknisk kompatibilitet.