Items 3

ADP
b
l
l1
b2
b1
B L
F0..
M
s
d1
d2
b3
l3
Ax
E 1408/246 396/248/120/198
246
396
248
120
198
246 296
F025
M4
6
30
21
214
364
4
E 1408/346 346/298/170/248
346
346
298
170
248
296 346
F015
M4
8
30
21
157
314
6
E 1408/296 446/348/170/248
296
446
348
170
248
296 396
F025
M4
8
30
21
132
414
6

Details

Product description

  • Easy installation, no reworking necessary
  • Thermal conductivity (λ): 0.18 W/mK
  • Compressive strength: 330 N/mm²
  • Maximum temperature: 210 °C

Advantages

  • Thanks to the holes, the mould can be dismantled without removing the insulation boards
  • Standard hole pattern for removal of centring bush on the moving half
  • Maximum precision through 0.02 mm parallelism
  • High-precision ground and available in strengths of 330 N/mm² and 600 N/mm²
  • Available in standard parts range from stock as well as custom-made as per drawing

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart