RH 1100
Hot runner diagnosis device profiTEMP TM
Items 4
| |
ADP
|
Number of zones
|
Pin assignment
|
Number of contacts / Plug
|
CEE mains connection
[A]
|
Maximum Output
[kW]
|
L
|
B
|
H
|
Weight
[kg]
|
|---|---|---|---|---|---|---|---|---|---|---|
|
RH 1100/ 12/001/24BQ/ -/ 32/ 3
|
|
12
|
MEU
|
24BQ/ -
|
32
|
22
|
400
|
260
|
200
|
10
|
|
RH 1100/ 12/121/24BQ/ -/ 32/ 3
|
|
12
|
121
|
24BQ/ -
|
32
|
22
|
400
|
260
|
200
|
10
|
|
RH 1100/ 12/522/24BQ/24BQ/ 32/ 3
|
|
12
|
522
|
24BQ/24BQ
|
32
|
22
|
400
|
260
|
200
|
10
|
|
RH 1100/ 8/620/16BL/16AL/ 32/ 3
|
|
8
|
620
|
16BL/16AL
|
32
|
22
|
400
|
260
|
200
|
10
|
Details
Product description
- Adapted to the requirements of mould makers as well as maintenance and service technicians
- Complete and professional diagnosis of the condition of a hot runner
- Easy to operate on 7” touch screen
- Support in 15 languages
- Can also be used for heating and preheating of the hot runner
Documents
Data sheet RH 1100
pdf
Information pin assignments
pdf
Data sheet profiTEMP TM
pdf
User manual profiTEMP TM
pdf
Declaration of Conformity profiTEMP TM
pdf
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now