RHZ 2100
Connecting cable, heater
Items 6
| |
ADP
|
l
[m]
|
Connection side pin assignment
|
Socket side pin assignment
|
Poles
|
Type
|
Cable
|
|---|---|---|---|---|---|---|---|
|
RHZ 2100/ 3/522/24B4Z/S/M/522/24B4Z/B/S
|
|
3
|
522
|
522
|
24
|
Heater
|
Power cables:
24 x 1.50 mm² Cu, 1 x 1.50 mm² protective conductor |
|
RHZ 2100/ 6/522/24B4Z/S/M/522/24B4Z/B/S
|
|
6
|
522
|
522
|
24
|
Heater
|
Power cables:
24 x 1.50 mm² Cu, 1 x 1.50 mm² protective conductor |
|
RHZ 2100/ 3/620/16B2Z/S/M/620/16B2Z/B/S
|
|
3
|
620
|
620
|
16
|
Heater
|
Power cables:
16 x 1.50 mm² Cu, 1 x 1.50 mm² protective conductor |
|
RHZ 2100/ 6/620/16B2Z/S/M/620/16B2Z/B/S
|
|
6
|
620
|
620
|
16
|
Heater
|
Power cables:
16 x 1.50 mm² Cu, 1 x 1.50 mm² protective conductor |
|
RHZ 2100/ 3/522/16B4Z/S/M/522/16B4Z/B/S
|
|
3
|
522
|
522
|
16
|
Heater
|
Power cables:
24 x 1.50 mm² Cu, 1 x 1.50 mm² protective conductor |
|
RHZ 2100/ 6/620/16B4Z/S/M/620/16B4Z/B/S
|
|
6
|
522
|
522
|
16
|
Heater
|
Power cables:
24 x 1.50 mm² Cu, 1 x 1.50 mm² protective conductor |
Details
Product description
- Cable for connecting the hot runner controllers profiTEMP+ and profiTEMP IM as well as the hot runner diagnosis device profiTEMP TM with the hot runner system
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you